Aeroquip by Danfoss
2651-32MT39
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2651-32MT39
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulic, gasoline, fuel and lubricating oils, air and water | |
| Bend radius - min | 13.27 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 1400 Psi | |
| Certification(s) | SAE 100R5 | |
| Color | Black | |
| Compliance(s) | DNVMSHA ApprovedUSCG | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -32 | |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance | |
| Inside diameter | 1.77 in | |
| Outside diameter | .03 in | |
| Product Height | .03 in | |
| Product Length/Depth | 39 ft | |
| Product Type | Engine and Fuel Hose and Tubing | |
| Product Volume | .421 in³ | |
| Product Weight | .59 lb | |
| Product Width | .03 in | |
| Qualified hose fittings | Reusable Fittings | |
| Reinforcement material | Polyester and Wire | |
| Sub-brand | None | |
| Trade Name | 2651 Series | |
| Tube material | Synthetic Rubber | |
| Working pressure | 350 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |