Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.968 | |
| A dimension MM | 24.590 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 26512P-C00 | |
| Compatible tube OD IN | 0.75 | |
| Compatible tube OD MM | 19.050 | |
| Construction Style | CRIMP | Crimp |
| Inside diameter IN | 0.875 | |
| Inside diameter MM | 22.225 | |
| Product height in | 1.170 | |
| Product height mm | 29.718 | |
| Product length in | 0.968 | |
| Product length mm | 24.587 | |
| Product material | BRASS | Brass |
| Product width in | 1.170 | |
| Product width mm | 29.718 | |
| SERIES | 265 P | 265 P |
| Thread sealant | NO | No |
| Tube OD 1 IN | 0.750 | |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975746714 |