Danfoss
26513-RAL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26513-RAL
Product specifications
Characteristic | Value |
|---|---|
| Application | Tractors & harvesters, Machine tools, Steering circuits, Compactors, Sweepers, Rotary & reel mowers, Lift trucks, Fan drive systems, Auxiliary work circuits |
| Auxiliary mounting features (rear) | None |
| Brand | Danfoss |
| Configuration | Multiple |
| Continuous pressure - max | 3000 Psi |
| Continuous working temperature - max | 220 °F |
| Design code | B |
| Displacement | 30.6 cm³/rev |
| Displacement (center triple only) | 0 cm³/rev |
| Displacement (front) | 30.6 cm³/rev |
| Displacement (rear) | 16.7 cm³/rev |
| Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction |
| Housing material | Aluminum |
| Identification | Standard |
| Input shaft | 11 TOOTH 16/32 SPLINE, MIN FULL SPLINE 22.4 [.88], SHAFT EXT 31.8 [1.25] |
| Intermittent pressure - max | 3500 Psi |
| Minimum continuous oil viscosity | 45 SUS |
| Model Code | ACMBR139906AB060028ALALA0A000A0B |
| Mounting features (front) | 2 Bolt A SAE Flange series 82-3 |
| Paint | Primer Per Spec 209-13A |
| Ports Sizes, Locations - Front Adaptor (Double Unit) | Suction Port 1.625-12 UN-2B SAE O-Ring Port; Pressure Port 1.0625-12 UN-2B SAE O-Ring Port |
| Ports Sizes, Locations - Rear Adaptor (Triple Unit) | None |
| Ports Sizes, Locations & Backplate - (Single Unit) | Flow Divider, Suction Port 1.3125-12 UN-2B SAE O-Ring Port; Priority Pressure Port .750-16 UNF-2B SAE O-Ring Port; Secondary Pressure Port .875-14 UNF-2B SAE O-Ring Port - Side Ports |
| Priority flow divider setting | 10.6 LPM |
| Product Height | 5.16 in |
| Product Length/Depth | 8.92 in |
| Product Type | Gear Pump |
| Product Volume | 235.659 in³ |
| Product Weight | 15 lb |
| Product Width | 5.12 in |
| Relief valve setting | 137.9 bar |
| Shaft rotation | Right |
| Special features | None |
| Sub-brand | None |
| Test data | Unit Specific |
| Trade Name | Series 26 |
| Unit type | Flow Divider With Or Without Relief Valve |
| Working temperature - min | -20 °F |