Danfoss
26516-RAH
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26516-RAH
Product specifications
Characteristic | Value |
|---|---|
| Application | Tractors & harvesters, Machine tools, Steering circuits, Compactors, Sweepers, Rotary & reel mowers, Lift trucks, Fan drive systems, Auxiliary work circuits |
| Auxiliary mounting features (rear) | None |
| Brand | Danfoss |
| Configuration | Multiple |
| Continuous pressure - max | 210 bar |
| Continuous working temperature - max | 220 °F |
| Design code | B |
| Displacement | 11.8 cm³/rev |
| Displacement (center triple only) | 0 cm³/rev |
| Displacement (front) | 11.8 cm³/rev |
| Displacement (rear) | 6.6 cm³/rev |
| Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction |
| Housing material | Aluminum |
| Identification | Standard |
| Input shaft | 9 TOOTH 16/32 SPLINE PER SPEC ANSI B92.1, MIN FULL SPLINE 22.4[.88], SHAFT EXT 31.8 [1.25] |
| Intermittent pressure - max | 240 bar |
| Minimum continuous oil viscosity | 45 SUS |
| Model Code | ACMAR169901AA0100160000A00000B0B |
| Mounting features (front) | 2 Bolt A SAE Flange series 82-3 |
| Paint | Black Per Spec 209-13B |
| Ports Sizes, Locations & Backplate - (Single Unit) | Plain, Pressure Port .875-14 UNF-2B SAE O-Ring Port - Side Port (No Suction Port) |
| Product Height | 5.31 in |
| Product Length/Depth | 7.83 in |
| Product Type | Gear Pump |
| Product Volume | 212.876 in³ |
| Product Weight | 17 lb |
| Product Width | 5.12 in |
| Shaft rotation | Right |
| Special features | None |
| Sub-brand | None |
| Test data | Generic |
| Trade Name | Series 26 |
| Unit type | Plain |
| Working temperature - min | -20 °F |