Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.250 | |
| A dimension MM | 31.750 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 26516P-C00 | |
| Construction Style | CRIMP | Crimp |
| Inside diameter IN | 1.125 | |
| Inside diameter MM | 28.575 | |
| Product height in | 1.540 | |
| Product height mm | 39.116 | |
| Product length in | 1.250 | |
| Product length mm | 31.750 | |
| Product material | BRASS | Brass |
| Product width in | 1.540 | |
| Product width mm | 39.116 | |
| Series | 265 P | 265 P |
| Thread sealant | NO | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789318404 |
