266061
WASHER
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Feature | Available in a variety of sizes |
Inside diameter | .398 in |
Outside diameter | .67 in |
Product Height | .67 in |
Product Length/Depth | .05 in |
Product Type | Spare Part |
Product Volume | .022 in³ |
Product Width | .67 in |
Sub-brand | None |
Thickness | .05 in |
Trade Name | None |