266161
Heavy duty shaft
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Feature | Available in all configurations and sizes |
Package contents | Heavy duty shaft |
Product Height | .97 in |
Product Length/Depth | 6.33 in |
Product Type | Piston Pump Accessory |
Product Volume | 5.955 in³ |
Product Weight | .75 lb |
Product Width | .97 in |
Sub-brand | None |
Trade Name | None |