CUSHIONING RING
266358
Tools266358 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 15.430 |
| Inside diameter MM | 391.922 |
| Outside diameter IN | 16.290 |
| Outside diameter MM | 413.766 |
| Product material | Bronze |
| Thickness IN | 5.511 |
| Thickness MM | 139.979 |