
Aeroquip by Danfoss
2665-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2665-10
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulics, fuel, lubricating oils, gasoline and water. |
| Bend radius - min | 8.5 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 6000 Psi |
| Color | Black |
| Compliance(s) | MIL-DTL-13531 Type 1, Class A |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Neoprene |
| Dash size | -10 |
| Feature | Designed for safety and reliabilityWide range of styles, configurationsMaximum durability under harsh operating conditions |
| Inside diameter | .63 in |
| Outside diameter | 1.03 in |
| Package form | Bulk |
| Product Height | 1.03 in |
| Product Length/Depth | 1 ft |
| Product Type | Marine Military |
| Product Volume | 1.061 in³ |
| Product Weight | .46 lb |
| Product Width | 1.03 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | 2665 Series |
| Tube material | Buna-N |
| Tube wall thickness | .4 in |
| Working pressure | 1500 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |