
Aeroquip by Danfoss
2665-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2665-8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulics, fuel, lubricating oils, gasoline and water. | |
| Bend radius - min | 7 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 8000 Psi | |
| Color | Black | |
| Compliance(s) | MIL-DTL-13531 Type 1, Class A | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Neoprene | |
| Dash size | -8 | |
| Feature | Designed for safety and reliabilityWide range of styles, configurationsMaximum durability under harsh operating conditions | |
| Inside diameter | .5 in | |
| Outside diameter | .91 in | |
| Package form | Bulk | |
| Product Height | .91 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Marine Military | |
| Product Volume | .828 in³ | |
| Product Weight | .39 lb | |
| Product Width | .91 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | 2665 Series | |
| Tube material | Buna-N | |
| Tube wall thickness | .41 in | |
| Working pressure | 2000 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -65 °F |