Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
26700-500
FT PL
26700-500
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
26700-500
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.210
Product height mm
132.334
Product length in
1.377
Product length mm
34.968
Product width in
4.686
Product width mm
119.024