Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
26702-DAB
GEAR MOTOR ASSY
26702-DAB
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
26702-DAB
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.110
Product height mm
129.794
Product length in
5.130
Product length mm
130.302
Product width in
5.120
Product width mm
130.048