Danfoss
26704-DAT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26704-DAT
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxiliary mounting features (rear) | None | |
| Brand | Danfoss | |
| Configuration | Single | |
| Continuous pressure - max | 3000 Psi | |
| Continuous working temperature - max | 220 °F | |
| Design code | A | |
| Displacement | 11.6 cm³/rev | |
| Feature | Compact designQuiet operationImproved efficiency | |
| Identification | Standard | |
| Intermittent pressure - max | 3500 Psi | |
| Minimum continuous oil viscosity | 45 SUS | |
| Model Code | ADMAD04AAA03AC000000000A | |
| Mounting features (front) | 2 Bolt A SAE Flange series 82-2 | |
| Output Shaft | 9 Tooth 16/32 Spline, Min Full Spline 22.4 [.88], Shaft Ext 31.8 [1.25] | |
| Paint | None | |
| Ports Sizes, Locations & Backplate - (Single Unit) | Inlet Port .875-14 UN-2B SAE O-Ring Port; Outlet Port .875-14 UN-2B SAE O-Ring Port - Side Ports | |
| Product Height | 5.11 in | |
| Product Length/Depth | 7.07 in | |
| Product Type | Gear Motor | |
| Product Volume | 184.974 in³ | |
| Product Weight | 7 lb | |
| Product Width | 5.12 in | |
| Relief valve type | None | |
| Shaft rotation | Bi-Directional | |
| Special features | None | |
| Sub-brand | None | |
| Test data | Generic | |
| Trade Name | Series 26 | |
| Unit type | Plain | |
| Working temperature - min | -20 °F |