Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
26704-LSB
GEAR MOTOR ASSY
26704-LSB
Where to buy
Export PDF
Tools
Add to comparison
26704-LSB
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.110
Product height mm
129.794
Product length in
5.260
Product length mm
133.604
Product width in
5.120
Product width mm
130.048