
Danfoss
26705-LSE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26705-LSE
Product specifications
Characteristic | Value |
|---|---|
| Auxiliary mounting features (rear) | None |
| Brand | Danfoss |
| Configuration | Single |
| Continuous pressure - max | 3000 Psi |
| Continuous working temperature - max | 220 °F |
| Design code | A |
| Displacement | 14.6 cm³/rev |
| Feature | Compact designQuiet operationImproved efficiency |
| Identification | Standard |
| Intermittent pressure - max | 3500 Psi |
| Minimum continuous oil viscosity | 45 SUS |
| Model Code | ADMAL05ADA03AB0000000B0A |
| Mounting features (front) | 2 Bolt A SAE Flange series 82-2 |
| Output Shaft | Straight Shaft Dia 15.88 [.625], Keyway 4.1 X 13.5 [.16 X .53], Shaft Ext 31.8 [1.25] (Key Included) |
| Paint | Black Per Spec 209-13B |
| Ports Sizes, Locations & Backplate - (Single Unit) | Inlet Port .875-14 UN-2B SAE O-Ring Port; Outlet Port .875-14 UN-2B SAE O-Ring Port - Side Ports |
| Product Height | 5.11 in |
| Product Length/Depth | 5.38 in |
| Product Type | Gear Motor |
| Product Volume | 140.758 in³ |
| Product Weight | 6 lb |
| Product Width | 5.12 in |
| Relief valve type | None |
| Shaft rotation | Left |
| Special features | None |
| Sub-brand | None |
| Test data | Generic |
| Trade Name | Series 26 |
| Unit type | Plain |
| Working temperature - min | -20 °F |