Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Case drain | AB | .5625-18 unf-2b sae o-ring port - top |
| CODE TITLE | ADM | Series 26 gear motor |
| Design code | A | A |
| Displacement | 06 | 17.4 cm3/r [1.06 in3/r] |
| Identification | 0 | Standard |
| Mounting feature | C | (4-bolt) European 80 mm [3.15] pilot dia |
| Output Shaft | BD | 9 teeth 16/32 spline, min full spline 13.7[.54], shaft ext 26.7 [1.05] |
| Paint | 0K | Green per spec 209-13k |
| Ports and location | 07 | Inlet port .875-14 UNF-2b SAE o-ring port; outlet port 1.0625-12 UN-2b SAE o-ring port - side ports |
| Product height in | 5.110 | |
| Product height mm | 129.794 | |
| Product length in | 5.510 | |
| Product length mm | 139.954 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 | |
| Relief valve full flow setting | 00 | No relief valve setting |
| Relief valve type | 0 | No relief valve |
| Rotation | R | Right-hand rotation cw |
| Special features | 00 | No special features |
| Test data | 0 | Generic |
| Unit type | A | Plain |