Danfoss
26708-DAL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26708-DAL
Product specifications
Characteristic | Value |
|---|---|
| Auxiliary mounting features (rear) | None |
| Brand | Danfoss |
| Configuration | Single |
| Continuous pressure - max | 3000 Psi |
| Continuous working temperature - max | 220 °F |
| Design code | A |
| Displacement | 23.1 cm³/rev |
| Feature | Compact designQuiet operationImproved efficiency |
| Identification | Standard |
| Intermittent pressure - max | 3500 Psi |
| Minimum continuous oil viscosity | 45 SUS |
| Model Code | ADMAD08ACA02AA0000000A0A |
| Mounting features (front) | 2 Bolt A SAE Flange series 82-2 |
| Output Shaft | Straight Shaft Dia 19.05 [.750], Keyway 4.8 X 25.4 [.19 X 1.00], Shaft Ext 31.8 [1.25] (Key Included) |
| Paint | Primer Per Spec 209-13A |
| Ports Sizes, Locations & Backplate - (Single Unit) | Inlet Port 1.0625-12 UN-2B SAE O-Ring Port; Outlet Port 1.0625-12 UN-2B SAE O-Ring Port - Rear Ports |
| Product Height | 5.11 in |
| Product Length/Depth | 5.76 in |
| Product Type | Gear Motor |
| Product Volume | 150.7 in³ |
| Product Weight | 8 lb |
| Product Width | 5.12 in |
| Relief valve type | None |
| Shaft rotation | Bi-Directional |
| Special features | None |
| Sub-brand | None |
| Test data | Generic |
| Trade Name | Series 26 |
| Unit type | Plain |
| Working temperature - min | -20 °F |