Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.740 | |
| A dimension MM | 95.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.950 | |
| Backup hex size MM | 74.930 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26711-32-28TZ | |
| Compatible hose ID IN | 1.750 | |
| Compatible hose ID MM | 44.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.950 | |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.062 | |
| Hose cut off factor MM | 27.000 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.535 | |
| Inside diameter MM | 39.000 | |
| Product height in | 3.400 | |
| Product height mm | 86.360 | |
| Product length in | 4.665 | |
| Product length mm | 118.491 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.950 | |
| Product width mm | 74.930 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
