26711D-24-24WZ
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26711D-24-24WZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | FC686, FC687, GH663, GH793, GH781, EC110, EC210 | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 1 7/8 IN | |
| End Size 2 | 1 1/2 IN | |
| End type 1 | JIC | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Plating | |
| Hex Size 1 | 1.811 in | |
| Hex Size 2 | 2.362 in | |
| Hose cut-off factor | 1.65354331 in | |
| Hose dash size | -24 | |
| Inside diameter | 1.26 in | |
| Item type | Fitting Assembly | |
| Product Height | 2.362 in | |
| Product Length/Depth | 5.062 in | |
| Product material | Carbon Steel | |
| Product Volume | 28.241 in³ | |
| Product Width | 2.362 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/8-12 |