Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.417 |
A dimension MM | 36.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.120 |
Compatible hose ID MM | 3.200 |
Construction Style | Crimp |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 2 IN | 0.551 |
Hex size 2 MM | 13.995 |
Hose cut off factor IN | 0.570 |
Hose cut off factor MM | 14.500 |
Hose size | -2 |
Inside diameter IN | 9.800 |
Inside diameter MM | 2.500 |
Product height in | 0.863 |
Product height mm | 21.920 |
Product length in | 1.740 |
Product length mm | 44.196 |
Product material | Carbon steel |
Product width in | 0.748 |
Product width mm | 18.999 mm |
Series | Winner 2-Piece |
Thread sealant | No |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |