Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.094 | |
| A dimension MM | 104.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.950 | |
| Backup hex size MM | 74.930 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26712N-32-32SRT | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.950 | |
| End connection torque | 245-258 LB-FT(334-352 NM) | 245-258 lb-ft(334-352 Nm) |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 1.236 | |
| Hose cut off factor MM | 31.400 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.661 | |
| Inside diameter MM | 42.200 | |
| Product height in | 3.360 | |
| Product height mm | 85.344 | |
| Product length in | 5.019 | |
| Product length mm | 127.483 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 2.952 | |
| Product width mm | 74.980 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 2 1/2-12 UN | 2 1/2-12 UN |
