Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.910 | |
| A dimension MM | 48.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26717-04-04Z | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.700 | |
| Hose cut off factor MM | 17.800 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 4.000 | |
| Product height in | 0.390 | |
| Product height mm | 9.906 | |
| Product length in | 1.910 | |
| Product length mm | 48.514 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.390 | |
| Product width mm | 9.906 |
