Winner by Danfoss
26741-08-06H15ZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26741-08-06H15ZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 9.525 mm | |
| Compatible hoses | EC110, EC210, EC115, EC215 | |
| Construction style | Reusable | |
| Drop dimension | 40.2 | |
| End gender 1 | Female | |
| End Size 1 | 3/4 IN | |
| End type 1 | JIC | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 22 mm | |
| Hose cut-off factor | 40.2 mm | |
| Hose dash size | -6 | |
| Inside diameter | 7 mm | |
| Item type | Fitting Assembly | |
| Product Height | 22 mm | |
| Product Length/Depth | 70.2 mm | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 33.977 cm³ | |
| Product Weight | .08 kg | |
| Product Width | 22 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Trade Name | 2-Piece |