Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.290 | |
| A dimension MM | 83.800 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 0.945 | |
| Backup hex size MM | 24.003 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26742-08-08Z | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.740 | |
| Drop dimension MM | 19.0 | |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -8 | -8 |
| End size 2 | -8 | -8 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.820 | |
| Hose cut off factor MM | 46.300 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.500 | |
| Product height in | 2.027 | |
| Product height mm | 51.485 | |
| Product length in | 4.204 | |
| Product length mm | 106.782 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.940 | |
| Product width mm | 23.876 | |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
