Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.350 | |
| A dimension MM | 85.090 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26742-10-08XZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.810 | |
| Drop dimension MM | 20.57 | |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.870 | |
| Hose cut off factor MM | 47.498 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 11.938 | |
| Product height in | 0.810 | |
| Product height mm | 20.574 | |
| Product length in | 3.360 | |
| Product length mm | 85.344 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 19.812 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
