Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.180 | |
| A dimension MM | 106.300 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.950 | |
| Drop dimension MM | 24.20 | |
| End connection hex size IN | 1.260 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -12 | -12 |
| End size 2 | -12 | -12 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.259 | |
| Hex size 1 MM | 32.000 | |
| Hex size 2 IN | 1.260 | |
| Hex size 2 MM | 32.004 | |
| Hose cut off factor IN | 2.380 | |
| Hose cut off factor MM | 60.600 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 2.645 | |
| Product height mm | 67.183 | |
| Product length in | 5.385 | |
| Product length mm | 136.779 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 | |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
