Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.250 | |
| A dimension MM | 133.350 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26742-20-16WXZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.220 | |
| Drop dimension MM | 30.99 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.050 | |
| Hose cut off factor MM | 77.470 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.780 | |
| Inside diameter MM | 19.812 | |
| Product height in | 1.220 | |
| Product height mm | 30.988 | |
| Product length in | 5.250 | |
| Product length mm | 133.350 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.520 | |
| Product width mm | 38.608 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
