Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.660 | |
| A dimension MM | 194.800 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.970 | |
| Backup hex size MM | 50.038 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26742N-20-20WZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.390 | |
| Drop dimension MM | 35.5 | |
| End connection hex size IN | 1.968 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.950 | |
| Hose cut off factor MM | 100.400 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.600 | |
| Product height in | 3.779 | |
| Product height mm | 95.986 | |
| Product length in | 8.003 | |
| Product length mm | 203.276 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.970 | |
| Product width mm | 50.038 | |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |
