Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.370 | |
| A dimension MM | 212.700 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26742N-32-32WXZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.030 | |
| Drop dimension MM | 51.56 | |
| End size 1 | -32 | -32 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.520 | |
| Hose cut off factor MM | 140.208 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.660 | |
| Inside diameter MM | 42.164 | |
| Product height in | 2.020 | |
| Product height mm | 51.308 | |
| Product length in | 8.370 | |
| Product length mm | 212.598 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.410 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
