Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.380 | |
| A dimension MM | 212.900 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 2.950 | |
| Backup hex size MM | 74.930 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26742N-32-32WZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.030 | |
| Drop dimension MM | 51.6 | |
| End connection hex size IN | 2.950 | |
| End connection hex size MM | 75.000 | |
| End size 1 | -32 | -32 |
| End size 2 | -32 | -32 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.520 | |
| Hose cut off factor MM | 140.300 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.670 | |
| Inside diameter MM | 42.500 | |
| Product height in | 5.594 | |
| Product height mm | 142.088 | |
| Product length in | 10.780 | |
| Product length mm | 273.812 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.950 | |
| Product width mm | 74.930 | |
| Thread size 1 | 2 1/2-12 UN | 2 1/2-12 UN |
