Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.410 | |
| A dimension MM | 137.414 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.625 | |
| Backup hex size MM | 41.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26748D-20-20WLTZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.390 | |
| Drop dimension MM | 35.3 | |
| End connection hex size IN | 1.938 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.140 | |
| Hose cut off factor MM | 105.156 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.040 | |
| Inside diameter MM | 26.416 | |
| Product height in | 1.390 | |
| Product height mm | 35.306 | |
| Product length in | 5.410 | |
| Product length mm | 137.414 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.960 | |
| Product width mm | 49.784 | |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |
| Thread size 1 | 1 5/8-12 UN | 1 5/8-12 UN |