Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.850 | |
| A dimension MM | 47.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26790-04-04Z | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.030 | |
| Drop dimension MM | 26.3 | |
| End connection hex size IN | 0.550 | |
| End connection hex size MM | 13.970 | |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.070 | |
| Hose cut off factor MM | 27.200 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.500 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 2.120 | |
| Product length mm | 53.848 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.550 | |
| Product width mm | 13.970 |
