Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.500 | |
| A dimension MM | 89.100 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.260 | |
| Backup hex size MM | 32.004 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26790-12-12Z | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.100 | |
| Drop dimension MM | 53.5 | |
| End connection hex size IN | 1.260 | |
| End size 1 | -12 | -12 |
| End size 2 | -12 | -12 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.980 | |
| Hose cut off factor MM | 50.500 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 3.170 | |
| Product height mm | 80.518 | |
| Product length in | 6.126 | |
| Product length mm | 155.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 |
