Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.240 | |
| A dimension MM | 31.496 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26790K-04-04JRSR | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.710 | |
| Drop dimension MM | 18.03 | |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.460 | |
| Hose cut off factor MM | 11.684 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.318 | |
| Product height in | 0.710 | |
| Product height mm | 18.034 | |
| Product length in | 1.240 | |
| Product length mm | 31.496 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.430 | |
| Product width mm | 10.922 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
