Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.240 | |
| A dimension MM | 31.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.551 | |
| Backup hex size MM | 13.995 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26790K-04-04Z | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.000 | |
| Drop dimension MM | 18.0 | |
| End connection hex size IN | 0.433 | |
| End connection hex size MM | 10.998 | |
| End size 1 | -4 | -4 |
| End size 2 | -4 | -4 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.460 | |
| Hose cut off factor MM | 11.700 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.500 | |
| Product height in | 1.279 | |
| Product height mm | 32.486 | |
| Product length in | 1.976 | |
| Product length mm | 50.190 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.550 | |
| Product width mm | 13.970 |
