Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.210 | |
| A dimension MM | 56.134 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26790K-10-10XZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.160 | |
| Drop dimension MM | 29.46 | |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.660 | |
| Hose cut off factor MM | 16.764 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.480 | |
| Inside diameter MM | 12.192 | |
| Product height in | 1.120 | |
| Product height mm | 28.448 | |
| Product length in | 2.210 | |
| Product length mm | 56.134 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.780 | |
| Product width mm | 19.812 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
