Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.420 | |
| A dimension MM | 61.600 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.260 | |
| Backup hex size MM | 32.004 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26790K-12-12Z | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.220 | |
| Drop dimension MM | 31.0 | |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -12 | -12 |
| End size 2 | -12 | -12 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.900 | |
| Hose cut off factor MM | 23.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.500 | |
| Product height in | 2.322 | |
| Product height mm | 58.978 | |
| Product length in | 3.960 | |
| Product length mm | 100.584 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 |
