Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.620 | |
| A dimension MM | 142.748 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26791-16-20XZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.560 | |
| Drop dimension MM | 65.02 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.190 | |
| Hose cut off factor MM | 81.026 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.060 | |
| Inside diameter MM | 26.924 | |
| Product height in | 2.560 | |
| Product height mm | 65.024 | |
| Product length in | 5.320 | |
| Product length mm | 135.128 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 37.846 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
