Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.340 | |
| A dimension MM | 135.636 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26791-20-20WXY2 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.070 | |
| Drop dimension MM | 77.98 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 3.210 | |
| Hose cut off factor MM | 81.534 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.060 | |
| Inside diameter MM | 26.924 | |
| Product height in | 3.070 | |
| Product height mm | 77.978 | |
| Product length in | 5.340 | |
| Product length mm | 135.636 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.520 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
