Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.559 | |
| A dimension MM | 192.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.700 | |
| Drop dimension MM | 94.00 | |
| End connection hex size IN | 2.360 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -24 | -24 |
| End size 2 | -32 | -32 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 2.362 | |
| Hex size 1 MM | 60.000 | |
| Hex size 2 IN | 2.360 | |
| Hex size 2 MM | 59.944 | |
| Hose cut off factor IN | 4.724 | |
| Hose cut off factor MM | 120.000 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.692 | |
| Inside diameter MM | 43.000 | |
| Product height in | 5.594 | |
| Product height mm | 142.088 | |
| Product length in | 8.740 | |
| Product length mm | 221.996 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |
