Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.070 | |
| A dimension MM | 78.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26792-08-08SV | |
| Compatible hose ID IN | 0.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.574 | |
| Drop dimension MM | 40.0 | |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 1.594 | |
| Hose cut off factor MM | 40.500 | |
| Inside diameter IN | 0.374 | |
| Inside diameter MM | 9.500 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
