Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.990 | |
| A dimension MM | 101.346 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26792-12-12SRX | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.120 | |
| Drop dimension MM | 53.85 | |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.190 | |
| Hose cut off factor MM | 55.626 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 2.120 | |
| Product height mm | 53.848 | |
| Product length in | 3.990 | |
| Product length mm | 101.346 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.980 | |
| Product width mm | 24.892 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
