Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.027 | |
| A dimension MM | 102.300 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.748 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.149 | |
| Drop dimension MM | 54.60 | |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 41.000 | |
| End size 1 | -16 | -16 |
| End size 2 | -12 | -12 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.614 | |
| Hex size 1 MM | 41.000 | |
| Hex size 2 IN | 1.614 | |
| Hex size 2 MM | 40.996 | |
| Hose cut off factor IN | 2.228 | |
| Hose cut off factor MM | 56.600 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 3.281 | |
| Product height mm | 83.337 | |
| Product length in | 4.834 | |
| Product length mm | 122.784 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.610 | |
| Product width mm | 40.894 | |
| Thread size 1 | 1 5/16-12 UN | 1 5/16-12 UN |
