Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.090 | |
| A dimension MM | 129.286 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26792-16-16H130XZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.110 | |
| Drop dimension MM | 129.79 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.830 | |
| Hose cut off factor MM | 71.882 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.780 | |
| Inside diameter MM | 19.812 | |
| Product height in | 5.120 | |
| Product height mm | 130.048 | |
| Product length in | 5.040 | |
| Product length mm | 128.016 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 32.004 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
