Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.620 | |
| A dimension MM | 218.948 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.970 | |
| Drop dimension MM | 100.84 | |
| End connection hex size IN | 2.370 | |
| End connection hex size MM | 60.000 | |
| End connection torque | 158-167 LB-FT(216-227 NM) | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hex size 1 IN | 2.370 | |
| Hex size 1 MM | 60.000 | |
| Hose cut off factor IN | 4.890 | |
| Hose cut off factor MM | 124.206 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.200 | |
| Inside diameter MM | 30.480 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |
| Working pressure max bar | 138 | |
| Working pressure max psi | 2000 |