Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.622 | |
| A dimension MM | 219.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 2.360 | |
| Backup hex size MM | 59.944 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26793-24-24WZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4 | |
| Drop dimension MM | 101 | |
| End connection hex size IN | 2.362 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -24 | -24 |
| End size 2 | -24 | -24 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.889 | |
| Hose cut off factor MM | 124.200 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.200 | |
| Inside diameter MM | 30.500 | |
| Product height in | 4.708 | |
| Product height mm | 119.583 | |
| Product length in | 10.530 | |
| Product length mm | 267.462 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |
