Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.891 | |
| A dimension MM | 251.250 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26793-32-32WZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5 | |
| Drop dimension MM | 121 | |
| End connection hex size IN | 2.952 | |
| End connection hex size MM | 75.000 | |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.915 | |
| Hose cut off factor MM | 150.250 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.614 | |
| Inside diameter MM | 41.000 | |
| Product height in | 6.040 | |
| Product height mm | 153.416 | |
| Product length in | 11.360 | |
| Product length mm | 288.544 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.950 | |
| Product width mm | 74.930 | |
| Thread size 1 | 2 1/2-12 UN | 2 1/2-12 UN |
