Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.930 | |
| A dimension MM | 252.250 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26793N-32-32WXZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.790 | |
| Drop dimension MM | 121.67 | |
| End size 1 | -32 | -32 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.920 | |
| Hose cut off factor MM | 150.368 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.620 | |
| Inside diameter MM | 41.148 | |
| Product height in | 4.790 | |
| Product height mm | 121.666 | |
| Product length in | 9.931 | |
| Product length mm | 252.250 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 65.786 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |