Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.047 | |
| A dimension MM | 52.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.551 | |
| Backup hex size MM | 13.995 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26798D-04-04LTZ | |
| Compatible hose ID IN | 0.251 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 33.0 | |
| End connection hex size IN | 0.551 | |
| End connection hex size MM | 14.000 | |
| End size 1 | -4 | -4 |
| End size 2 | -4 | -4 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.377 | |
| Hose cut off factor MM | 35.000 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.125 | |
| Inside diameter MM | 3.200 | |
| Product height in | 1.940 | |
| Product height mm | 49.276 | |
| Product length in | 2.460 | |
| Product length mm | 62.484 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.550 | |
| Product width mm | 13.970 |
