Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.480 | |
| A dimension MM | 63.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.750 | |
| Backup hex size MM | 19.050 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26798D-06-06LTZ | |
| Compatible hose ID IN | 0.374 | |
| Compatible hose ID MM | 9.525 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 39.0 | |
| End connection hex size IN | 0.669 | |
| End connection hex size MM | 17.000 | |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.574 | |
| Hose cut off factor MM | 40.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.236 | |
| Inside diameter MM | 6.000 | |
| Product height in | 2.323 | |
| Product height mm | 59.004 | |
| Product length in | 3.200 | |
| Product length mm | 81.280 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 |
